Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning elements - Standard fixing SE
Bill of material
Standard fixing SE 15 KETTEN FUCHS Product no. 06 011 002
CNSORDERNO
Order number
06 011 002
TYP
Type
SE 15
F1N
Clamping force F <10 ° normal
25 N
F1H
Clamping force F <10 ° hard
31 N
F2N
Clamping force F <20 ° normal
65 N
F2H
Clamping force F Hard <20 °
81 N
F3N
Clamping force F <30 ° normal
135 N
F3H
Clamping force F <30 ° hard
168 N
S1N
Tension S normal <10 °
17 N
S1H
Tension S hard <10 °
na N
S2N
Tension S <20 ° normal
34 N
S2H
Tension S <20 ° hard
na N
S3N
Tension S <30 ° normal
50 N
S3H
Tension S hard <30 °
40 N
SCH
Ma screws quality 8.8
25
CNSMASSEXACT
Mass
0.4 kg
D
45 mm
E
64 mm
ETOL
+1/-0.5 mm
G
5 mm
H
Thread
M8
J1
100 mm
J2
80 mm
K
25 mm
L
112.5 mm
M
25 mm
N
30 mm
O
8.0 mm
P
8.5 mm
T
10.5 mm
U
20.8 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices